IESNA:LM-63-2002
[TEST]P955318
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-760-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36765
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
5090.8 5703.7 6374.9 7041 7593.1 7957.8 8140.2 8218.7 8292.1 8393.4
8532.7 8699.9 8917.7 9138.1 9376.1 9700.3 10166.4 10845.1 11848.1 13238.6
15084.9 17521.4 20844.3 24967.6 27627 26983.6 25010.7 22295.6 19365.2 16584.3
13740 10602 7256.3 4265.1 1729.9 435.6 0
5090.8 5746.8 6476.2 7236 7838.8 8233.9 8428.9 8487.2 8517.6 8532.7
8570.7 8621.4 8687.2 8715.1 8803.8 9001.3 9348.3 9900.4 10794.5 12109
13879.3 16348.7 20064.2 25524.8 32786.1 35096 33231.9 31020.8 28574.2 26026.3
22267.7 17399.8 12126.7 7382.9 2915.2 932 0
5090.8 5843 6704.1 7583 8309.9 8750.6 8877.2 8798.7 8611.3 8340.3
8041.4 7755.2 7471.5 7208.1 7079 7233.5 7907.2 9102.6 10548.8 11903.8
13187.9 14684.7 16731.2 19681.8 25332.3 32099.7 30719.4 27439.5 25286.7 23812.7
21713 18676.3 14591 10156.2 3971.3 653.4 0
5090.8 5893.6 6939.7 7897 8661.9 9034.2 9026.6 8705 8195.9 7659
7149.9 6724.4 6395.1 6202.6 6392.6 7337.3 8945.6 10911 12985.3 15171
17561.9 19838.8 22011.9 24532 28257.6 33014.1 33938.5 31486.8 28736.3 25917.4
22569.1 18073.5 12749.7 6172.2 2416.2 271 0
5090.8 5972.2 6990.3 7998.3 8778.4 9153.3 8993.7 8426.4 7709.6 7134.7
6623.1 6215.3 5924 5858.2 6407.8 7864.1 10027.1 12744.7 16095.5 20168.1
24633.3 29225.1 33814.4 37940.2 42628.3 46939 48030.6 46057.6 42296.5 37279.2
30681.4 21596.5 14016.1 7750.1 3738.3 433.1 0
5090.8 5977.2 7003 7998.3 8753.1 9087.4 8925.3 8373.2 7661.5 7023.2
6511.6 6111.5 5848.1 5886.1 6650.9 8368.1 10845.1 14092.1 18217.9 22913.6
27700.4 32385.9 37099.3 41957.1 47450.6 51444.7 51670.1 48519.4 43028.5 35764.6
28171.5 20925.4 13674.2 7955.3 3153.2 397.6 0
5090.8 5977.2 6977.7 7937.6 8629 8945.6 8907.6 8550.5 8000.9 7398.1
6861.2 6461 6184.9 6162.1 6764.9 8274.4 10488 13134.7 16227.2 19656.5
23083.3 26525.2 29833 33155.9 37709.7 42172.4 43365.3 41144.1 37367.8 32451.8
26963.4 20900 15740.9 9373.6 3558.5 314.1 0
5090.8 5908.8 6840.9 7714.7 8347.9 8672 8775.9 8717.6 8477 8114.8
7712.1 7324.6 6990.3 6810.5 6977.7 7795.7 9282.4 11199.7 13243.6 15138.1
16966.7 18572.5 20087 22204.4 26231.4 30276.2 29754.4 26320.1 23149.1 20345.4
16845.2 12658.6 8492.2 4130.9 1160 141.8 0
5090.8 5906.3 6739.6 7507 8061.7 8370.7 8547.9 8661.9 8720.2 8737.9
8707.5 8621.4 8515 8398.5 8380.8 8585.9 9214.1 10313.3 11853.2 13605.8
15614.2 18106.4 21399 25674.2 30167.3 31013.2 26307.4 20330.2 14953.2 10888.2
8545.4 6243.2 4528.5 2664.4 742.1 30.4 0
5090.8 5767 6468.6 7114.4 7585.5 7869.2 8079.4 8261.7 8431.4 8646.7
8879.7 9112.7 9409.1 9692.7 10077.7 10652.6 11480.8 12663.6 14454.3 16895.8
19879.4 23341.6 27454.7 32054.2 33703 31274.1 25532.4 19160.1 12939.7 9333.1
6752.2 4505.7 2712.5 625.6 15.2 0 0
5090.8 5751.8 6410.3 6967.5 7393 7651.4 7841.3 8038.9 8226.3 8441.6
8705 8988.6 9340.7 9725.7 10206.9 10893.2 11840.5 13122 14813.9 16979.4
19783.1 23144 26259.3 28067.7 27723.2 25068.9 20150.4 14618.9 9381.2 6668.7
4602 2884.8 1605.7 349.5 0 0 0
5090.8 5653 6250.8 6737 7099.2 7337.3 7501.9 7681.8 7871.7 8066.7
8312.4 8606.2 8948.1 9328 9783.9 10381.6 11184.5 12245.7 13603.3 15490.1
17949.4 20309.9 21467.4 21069.7 19674.2 17334 13646.3 9234.3 4986.9 2945.6
1623.5 726.9 281.1 35.5 0 0 0
5090.8 5594.8 6058.3 6397.7 6653.5 6808 6916.9 7058.7 7182.8 7301.8
7469 7691.9 7955.3 8208.6 8479.6 8811.3 9201.4 9669.9 10244.9 10819.8
10994.6 10417.1 8955.7 7241.1 5331.4 3700.3 2613.8 1886.9 1324.6 952.3
643.3 385 215.3 96.2 17.7 0 0
5090.8 5450.4 5794.9 6048.1 6195 6271 6324.2 6347 6331.8 6273.6
6187.4 6141.9 6091.2 5969.6 5703.7 5323.8 4928.7 4551.3 4227.1 4006.8
3895.3 3794 3654.7 3419.2 3239.4 3100.1 2669.5 2162.9 1428.5 1000.4
714.2 496.4 329.3 141.8 20.3 0 0
5090.8 5306.1 5554.3 5741.7 5843 5868.3 5810.1 5653 5399.8 5070.5
4715.9 4429.7 4242.3 4128.3 4037.2 3902.9 3710.4 3525.6 3381.2 3305.2
3305.2 3325.5 3330.5 3310.3 3160.8 2831.6 2482.1 2249.1 1894.5 1522.2
1104.3 724.4 395.1 154.5 10.1 0 0
5090.8 5189.6 5308.6 5445.4 5544.1 5534 5399.8 5138.9 4822.3 4526
4280.3 4105.5 4004.2 3928.3 3839.6 3702.8 3510.4 3277.3 3049.4 2869.6
2773.3 2786 2864.5 2917.7 2897.4 2808.8 2616.3 2304.8 1957.8 1631.1
1324.6 1040.9 757.3 440.7 190 0 0
5090.8 5032.5 5070.5 5166.8 5273.1 5323.8 5245.3 5073 4880.6 4708.3
4533.6 4336 4130.9 3930.8 3735.8 3530.6 3305.2 3067.1 2841.7 2656.8
2492.2 2352.9 2233.9 2157.9 2135.1 2127.5 2087 1995.8 1838.8 1618.4
1248.6 856.1 473.6 250.7 91.2 0 0
5090.8 4928.7 4835 4855.2 5009.7 5207.3 5361.8 5374.4 5265.5 5093.3
4893.2 4655.1 4379.1 4087.8 3811.8 3548.3 3297.6 3054.5 2836.7 2667
2542.9 2461.8 2396 2314.9 2190.8 1995.8 1793.2 1646.3 1514.6 1367.7
1175.2 909.2 585.1 339.4 111.4 0 0
5090.8 4804.6 4586.8 4553.8 4705.8 5088.2 5498.5 5691 5632.8 5415
5154.1 4888.2 4607 4295.5 3984 3680 3393.9 3130.4 2900 2722.7
2588.4 2494.7 2456.7 2431.4 2375.7 2254.1 2107.2 1940.1 1770.4 1572.8
1332.2 1038.4 764.9 481.2 157 0 0
5090.8 4685.5 4358.8 4196.7 4275.2 4660.2 5225 5678.4 5787.3 5597.3
5280.7 4976.8 4695.7 4401.9 4110.6 3819.3 3530.6 3249.5 3003.8 2816.4
2659.4 2555.5 2479.5 2446.6 2398.5 2309.8 2183.2 2041.4 1886.9 1714.7
1476.6 1172.7 861.1 473.6 146.9 5.1 0
5090.8 4579.2 4219.5 4006.8 4037.2 4381.6 4903.4 5359.2 5615.1 5544.1
5278.2 4976.8 4695.7 4417.1 4143.5 3870 3586.3 3307.7 3064.6 2859.4
2684.7 2565.6 2477 2423.8 2368.1 2266.8 2117.4 1955.3 1793.2 1603.2
1367.7 1058.7 769.9 410.3 111.4 0 0
5090.8 4558.9 4130.9 3834.5 3778.8 4006.8 4414.5 4880.6 5189.6 5219.9
5055.3 4799.5 4546.2 4310.7 4077.7 3826.9 3563.5 3297.6 3051.9 2841.7
2661.9 2532.7 2421.3 2320 2198.4 2018.6 1767.8 1476.6 1203 977.6
754.8 504 306.5 154.5 12.7 0 0
5090.8 4434.8 3908 3492.6 3287.5 3297.6 3426.8 3601.5 3740.8 3814.3
3814.3 3723.1 3606.6 3482.5 3345.7 3201.4 3059.5 2905 2720.1 2530.2
2347.8 2140.2 1924.9 1737.4 1547.5 1291.7 1038.4 853.5 706.6 562.3
412.8 255.8 119 32.9 0 0 0
5090.8 4343.6 3738.3 3234.3 2922.8 2788.5 2745.5 2740.4 2725.2 2702.4
2654.3 2563.1 2454.2 2325 2173.1 2049 1927.4 1833.7 1772.9 1747.6
1714.7 1643.7 1529.8 1385.4 1213.2 1033.4 866.2 719.3 580 453.4
324.2 182.4 78.5 12.7 0 0 0
5090.8 4298 3624.3 3074.7 2712.5 2532.7 2439 2358 2266.8 2165.5
2074.3 2000.9 1917.3 1848.9 1767.8 1686.8 1600.7 1489.2 1365.1 1261.3
1154.9 1058.7 975.1 909.2 835.8 744.6 643.3 542 433.1 331.8
225.4 141.8 68.4 2.5 0 0 0
5090.8 4260 3555.9 2991.1 2611.2 2408.6 2284.5 2165.5 2051.5 1937.5
1828.6 1734.9 1646.3 1557.6 1476.6 1398.1 1314.5 1228.4 1147.3 1061.2
980.2 909.2 845.9 777.5 696.5 625.6 544.5 453.4 349.5 258.3
187.4 111.4 38 0 0 0 0
5090.8 4295.5 3578.7 3003.8 2593.5 2355.4 2195.9 2074.3 1970.5 1869.2
1767.8 1671.6 1572.8 1484.2 1403.1 1322.1 1238.5 1147.3 1056.1 962.4
881.4 813 754.8 704.1 653.4 597.7 521.7 438.2 364.7 301.4
233 159.6 58.3 0 0 0 0
5090.8 4315.8 3604.1 3021.5 2583.4 2294.6 2125 2016 1919.8 1818.5
1722.3 1626 1539.9 1458.8 1382.9 1301.8 1220.8 1129.6 1038.4 947.2
866.2 807.9 759.8 719.3 671.2 605.3 516.7 443.2 387.5 329.3
258.3 172.2 68.4 20.3 0 0 0
5090.8 4315.8 3631.9 3044.3 2575.8 2246.5 2066.7 1962.9 1866.6 1770.4
1664 1572.8 1494.3 1408.2 1324.6 1241 1154.9 1068.8 982.7 901.6
835.8 792.7 752.2 709.2 643.3 552.1 440.7 387.5 331.8 271
197.6 103.8 43.1 10.1 0 0 0
5090.8 4401.9 3740.8 3150.7 2639.1 2256.7 2054 1945.1 1848.9 1767.8
1674.1 1585.5 1499.4 1415.8 1329.7 1246.1 1160 1076.4 997.9 927
868.7 823.1 777.5 721.8 640.8 511.6 385 331.8 278.6 220.3
157 91.2 48.1 20.3 5.1 0 0
5090.8 4452.5 3814.3 3224.2 2694.8 2292.1 2066.7 1947.7 1854 1767.8
1679.2 1593.1 1509.5 1425.9 1344.9 1263.8 1180.2 1099.2 1023.2 954.8
896.6 848.5 797.8 734.5 645.8 511.6 379.9 326.7 271 215.3
149.4 88.6 50.7 25.3 12.7 0 0
5090.8 4472.8 3862.4 3287.5 2745.5 2355.4 2076.8 1960.3 1856.5 1783
1699.5 1615.9 1534.8 1453.8 1375.3 1299.3 1218.2 1137.2 1061.2 985.2
924.4 873.8 820.6 762.4 653.4 519.2 402.7 352 293.8 235.5
167.2 101.3 60.8 38 22.8 10.1 0
5090.8 4614.6 4082.8 3533.2 2988.6 2509.9 2173.1 1985.7 1884.3 1803.3
1729.9 1653.9 1577.9 1501.9 1423.4 1344.9 1266.4 1185.3 1111.9 1040.9
977.6 919.4 861.1 795.3 714.2 610.4 481.2 410.3 349.5 288.7
220.3 139.3 86.1 55.7 40.5 20.3 0
5090.8 4721 4282.8 3794 3272.3 2775.9 2360.5 2049 1894.5 1803.3
1729.9 1656.4 1583 1507 1431 1349.9 1263.8 1185.3 1109.3 1038.4
980.2 919.4 856.1 785.1 706.6 620.5 521.7 438.2 377.4 316.6
253.3 182.4 93.7 55.7 35.5 17.7 0
5090.8 4822.3 4515.8 4128.3 3695.2 3219.1 2753.1 2304.8 1965.4 1821
1734.9 1656.4 1583 1507 1425.9 1347.4 1263.8 1180.2 1099.2 1013.1
932 856.1 785.1 719.3 663.6 597.7 516.7 430.6 349.5 286.2
230.5 172.2 96.2 43.1 22.8 7.6 0
5090.8 4984.4 4837.5 4612.1 4247.4 3829.5 3411.6 2986.1 2433.9 1990.7
1780.5 1681.7 1600.7 1522.2 1446.2 1367.7 1286.6 1205.6 1122 1033.4
949.8 866.2 790.2 719.3 650.9 580 504 430.6 349.5 265.9
205.2 144.4 91.2 48.1 22.8 10.1 0
5090.8 5151.6 5182 5151.6 4976.8 4703.3 4379.1 4019.4 3558.5 2963.3
2347.8 1891.9 1674.1 1575.4 1501.9 1431 1355 1289.2 1225.8 1149.9
1073.9 980.2 886.5 800.3 732 666.1 732 767.4 580 463.5
306.5 225.4 129.2 63.3 30.4 15.2 0
5090.8 5316.2 5536.5 5716.4 5787.3 5731.6 5551.7 5316.2 5095.8 4832.4
4429.7 3882.7 3241.9 2588.4 2059.1 1778 1696.9 1636.1 1529.8 1433.5
1360.1 1294.2 1200.5 1132.1 1192.9 1238.5 1043.5 792.7 481.2 359.6
268.5 195 131.7 76 38 12.7 0
5090.8 5483.3 5896.2 6281.2 6567.4 6732 6742.1 6648.4 6559.8 6531.9
6514.2 6438.2 6288.8 6101.3 5863.3 5587.2 5240.2 4908.4 4791.9 5227.5
6172.2 7071.4 7205.6 6245.7 4406.9 2611.2 1542.4 970 671.2 491.3
372.3 268.5 182.4 103.8 40.5 10.1 0
5090.8 5645.4 6225.4 6800.4 7281.6 7590.6 7737.5 7788.1 7838.8 7927.4
8064.2 8241.5 8454.2 8649.3 8844.3 8991.2 9224.2 9642.1 10422.2 11698.7
13355.1 15150.8 16903.4 18250.8 18407.8 17144 14717.7 11498.6 8028.7 5017.3
2915.2 1734.9 987.8 372.3 114 5.1 0
5090.8 5703.7 6374.9 7041 7593.1 7957.8 8140.2 8218.7 8292.1 8393.4
8532.7 8699.9 8917.7 9138.1 9376.1 9700.3 10166.4 10845.1 11848.1 13238.6
15084.9 17521.4 20844.3 24967.6 27627 26983.6 25010.7 22295.6 19365.2 16584.3
13740 10602 7256.3 4265.1 1729.9 435.6 0
